IESNA:LM-63-2002
[TEST]P947306
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8360
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
915.9 1000.3 1092.2 1189.8 1274.2 1345 1398.6 1430 1435.1 1419.7
1403.7 1402.6 1412.3 1433.4 1483.1 1606.9 1914.5 2376.1 2787.5 3103.6
3346.7 3576.1 3783.3 3977.8 4108.5 3920.2 3173.3 2219.7 1535 1032.3
435.4 138.1 65.6 28.5 9.1 0 0
915.9 1002 1099 1193.2 1278.2 1349 1406 1437.4 1442 1428.3
1410.6 1410 1417.4 1439.1 1489.9 1586.9 1851.7 2301.9 2760.7 3088.2
3341 3595.5 3790.1 3980.7 4121.6 4000.1 3308.5 2362.4 1608.6 1070.5
463.3 150.1 76.5 33.7 12 0 0
915.9 1000.9 1095 1185.8 1266.8 1334.1 1386.1 1418.6 1422 1410
1396.9 1394.6 1402.6 1424.3 1472.8 1563.5 1778.6 2184.4 2640.9 2995.8
3258.3 3534.5 3796.4 4036.6 4239.8 4298 3832.3 2982.1 2012 1306.7
604.9 238.5 134.1 74.2 34.2 11.4 0
915.9 994 1081.3 1168.1 1241.1 1303.3 1353 1378.6 1387.2 1382.1
1372.4 1371.2 1378.1 1388.3 1416.9 1474.5 1572.6 1798.6 2184.4 2627.2
3020.9 3386.7 3759.9 4111.4 4447.5 4710 4887.4 4901.7 4594.7 3645.2
2048.5 733.3 294.4 157.5 72.5 16.5 0
915.9 982.6 1059.7 1139 1208 1266.8 1313.6 1345 1359.2 1362.7
1362.1 1365.5 1375.2 1384.3 1402.6 1444.3 1517.3 1627.4 1833.4 2181.5
2636.3 3121.9 3610.4 4118.8 4538.2 4934.2 5322.8 5757.1 6095.4 5846.6
4625.5 2547.8 1002.6 448.5 189.4 19.4 0
915.9 976.3 1044.2 1112.7 1175.5 1233.1 1279.9 1316.4 1336.4 1350.7
1360.9 1377.5 1402.6 1422.6 1441.4 1471.1 1534.4 1636 1791.2 1981.2
2261.4 2628.3 3046 3494.5 3957.3 4470.3 5043.2 5716 6642.7 7193.3
6581 4946.8 2690.5 959.8 238.5 13.7 0
915.9 972.9 1039.7 1108.7 1169.8 1227.4 1277.1 1313 1334.7 1348.4
1362.7 1379.2 1403.2 1424.3 1446.5 1479.6 1541.3 1641.1 1797.5 1998.9
2267.7 2627.2 3035.2 3474.5 3946.5 4465.2 5050.6 5758.8 6641.5 7160.2
6491.4 4852 2677.4 979.2 235.7 15.4 0
915.9 961.5 1016.3 1076.2 1133.8 1189.8 1240 1282.2 1312.4 1335.8
1360.4 1390 1422.6 1450 1476.8 1515 1576.6 1671.9 1813.5 2006.3
2251.7 2551.8 2911.9 3326.8 3795.8 4323.6 4900 5522.5 6287.2 6871.5
6072.6 3792.4 1720.4 585.5 139.2 12 0
915.9 954.1 995.2 1042.5 1093.9 1145.8 1197.2 1242.3 1283.3 1319.3
1357 1392.9 1427.1 1457.4 1491.6 1541.3 1612.6 1722.7 1888.2 2114.2
2413.2 2769.8 3183.5 3635.5 4095.4 4579.3 5076.3 5604.1 6129.1 6306
5603 3755.3 1615.4 484.5 195.2 54.2 0
915.9 941 970.6 1004.9 1047.7 1094.5 1140.1 1187.5 1230.8 1274.8
1319.3 1359.8 1394 1430.6 1469.4 1515.6 1587.5 1702.7 1880.8 2140.4
2478.2 2868 3285.1 3707.9 4129.1 4551.9 4987.3 5404.4 5594.4 5232.1
4119.9 2066.8 558.1 211.7 115.3 32 0
915.9 927.3 942.1 966.1 998 1032.8 1074.5 1115 1158.9 1200
1248 1294.2 1339.8 1387.8 1437.4 1496.8 1578.4 1705 1895.6 2180.4
2554.1 2997.5 3425.5 3794.1 4113.1 4414.9 4660.3 4718.5 4421.8 3612.6
2254 824 165.5 50.8 17.7 6.3 0
915.9 920.4 926.7 945 971.2 1000.3 1035.1 1071.1 1109.9 1151.5
1196 1241.7 1291.9 1343.3 1400.3 1468.8 1558.4 1690.2 1875.1 2128.4
2468 2861.7 3222.9 3447.7 3551 3569.8 3493.4 3251.4 2808.1 2153
1267.4 431.4 98.1 28 8 3.4 0
915.9 911.3 911.9 921.6 939.3 960.9 987.2 1015.1 1043.1 1069.4
1098.5 1125.3 1156.7 1186.9 1220 1259.9 1318.7 1411.2 1557.2 1770.1
2043.4 2320.7 2511.9 2538.7 2385.8 2101.6 1695.3 1190.3 678.5 310.4
133 50.2 18.8 7.4 3.4 0.6 0
915.9 895.3 883.3 876.5 870.8 860.5 842.8 814.9 777.8 733.8
683.6 630.5 577.5 530.1 493.6 466.8 447.4 440 478.2 566.6
664.8 745.2 740.7 610.6 428 285.3 197.4 137.5 91.9 57.1
35.9 22.8 11.4 4.6 1.1 0 0
915.9 880.5 853.1 818.8 769.8 708.7 636.8 556.4 470.8 386.9
325.8 293.9 287 289.9 299.6 308.1 315 315.6 308.1 292.7
275.6 258.5 240.2 220.3 194 161.5 126.1 90.7 67.9 49.6
32 18.8 7.4 2.9 1.1 0 0
915.9 867.4 818.3 752.7 662.5 563.8 460.5 369.2 316.7 299
289.9 281.9 275.6 269.3 265.9 263.6 260.8 254.5 240.8 220.8
200.9 180.9 161.5 139.2 117 97.6 83.3 70.8 55.9 38.2
19.4 9.7 4.6 1.7 0 0 0
915.9 854.2 785.2 680.2 563.8 445.7 352.6 317.3 307 298.4
289.9 281.3 272.8 264.2 251.6 237.4 220.8 201.4 180.3 159.8
140.4 123.3 109.6 98.7 88.4 78.7 68.5 54.2 37.1 25.1
16.5 9.1 4 1.7 0 0 0
915.9 846.2 752.1 629.4 491.3 374.9 327.5 317.8 308.7 299
291 281.3 271 258.5 242.5 222.5 200.9 178.6 155.2 132.4
113.6 101.6 93 85 76.5 67.9 58.2 46.2 36.5 29.1
21.1 13.7 4.6 0.6 0 0 0
915.9 834.8 720.1 574.6 432 347.5 328.7 319.6 310.4 300.7
292.2 283 272.2 257.4 237.4 216.3 190.6 164.9 137 117
103.9 95.9 89.6 82.7 75.3 66.2 54.8 45.1 37.7 29.7
21.7 13.7 4 0 0 0 0
915.9 833.7 709.9 553.5 409.1 344.1 332.1 322.4 312.7 303.6
294.4 284.2 273.3 257.4 238 212.3 183.2 154.1 130.1 111.8
100.4 93 86.2 78.7 70.2 59.3 47.4 39.4 32 24.5
16.5 9.1 2.3 0 0 0 0
915.9 833.7 702.4 542.1 399.4 344.1 334.4 324.7 313.8 303.6
294.4 284.7 273.9 259.6 241.4 216.3 185.5 154.6 128.4 109
97.6 90.7 83.9 75.9 66.2 52.5 40.5 33.7 27.4 20.5
13.1 5.1 0.6 0 0 0 0
915.9 836.5 705.9 543.8 399.4 344.1 334.4 324.7 314.4 304.7
295 285.3 275 261.3 243.1 215.1 184.3 152.4 126.1 107.3
97 90.2 82.7 75.3 65.1 49.1 38.2 32 25.1 18.3
11.4 4 0 0 0 0 0
